??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0070 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping segments
Bill of material
23340.0070 Centering Clamping Element
BESTNR
Ref. No.
23340.0070
HUB
Stroke S
mm
Enter value for HUB
Stroke S
mm
cm
inch
ft
D1
min.
70.5 mm
D2
max.
86.5 mm
D3
g6
60 mm
D4
Thread
M12
D5
+0.3
5.0 mm
D6
Locating hole H7
60 mm
H1
46.0 mm
H2
28.3 mm
H3
23.6 mm
H4
10.0 mm
H5
63.0 mm
L1
±0.1
17.0 mm
L2
12 mm
N
Number of segments
6 mm
T
15 mm
S
Stroke
9.2 mm
SW1
10 mm
SW2
12 mm
SK
Clamping force F - max.
10.0 kN
AM
Tightening torque M max.
141 Nm
F
Clamping force max.
10.0 kN
G
Weight
1286 g
Embedded user actions